Stadtwerke Flensburg was searching for a partner to modernize their plant. Their heavy-current side should be integrated into the SIMATIC PCS 7 world.
Furthermore, the customer has the following requirements:
One control system for both systems
High-availability system was
important
No external expertise for the heavy
current side
Use own SIMATIC PCS 7 expertise
Siemens Service experts provided the best possible solution based on the Power Control Integration Services.
SIMATIC PCS 7 Station Gateway was used forcoupling via IEC 61850 with the following details:
Integration of an existing SIPROTEC
medium-voltage switchgear with IEC61850-capable field devices in SIMATIC PCS 7
via Station Gateway
Solution from a single source using control system for joint monitoring and control of the processes and the
switchgear
Uniform control system for automation and switchgear (Switchgear is integrated into PCS 7 AS / OS)
Customer-specific adaptations for
displaying fast trip signals
High-availability connection
between the SIMATIC PCS 7 control system and the heavy-current side
Stadtwerke
Flensburg GmbH is the utility company of the city of Flensburg. Their business areas are electricity district heating, drinking water
industrial gas supply and telecommunications.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Stadtwerke Flensburg, Germany - Power Control Integration Services connect two worlds
Modernization plant with SIMATIC PCS 7 Station Gateway
Stadtwerke Flensburg, Germany - Power Control Integration Services connect two worlds
Modernization plant with SIMATIC PCS 7 Station Gateway
Stadtwerke Flensburg, Germany - Power Control Integration Services connect two worlds