Stadtwerke Forchheim
operates the energy supply network for the City of Forchheim, Germany, and is
actively expanding it to ensure reliable supply. As part of this effort, an
additional feed-in will specifically strengthen the 20 kV city network. Currently,
Forchheim's distribution network is supplied by two 31.5 MVA transformers
operated by Bayernwerk Netz GmbH. The changing requirements for the
distribution network necessitate a second connection to the higher-level
network. For this purpose, a new substation, Forchheim West, is being
constructed in collaboration with Bayernwerk GmbH. This project includes the
technical equipment of the new switchgear building for the 20 kV switchgear on
the site of the new Forchheim West substation.
Project Scope:
20 kV
switchgear, including auxiliary system delivery, installation, and
commissioning
Delivery of
combined devices for medium-voltage switchgear protection and
control
Integration
into the control system
Cable
installation work
New
medium-voltage switchgear: blue GIS 8DAB 24 double busbar system (18
fields)
Clean Air as
an insulating medium, consisting of naturally occurring gases, free of SF6
or other F-gases
New SIPROTEC 5
protection technology (7SX85)
Construction
of the raised floor, including base frames and cable support framework for
the new switchgear
Delivery of
the control cabinet (A8000)
Delivery of
the 0.4 kV auxiliary power system SIVACON S1
Delivery and
installation, including all cabling work up to the 110 kV transformer of
the upstream network operator
Parameterization
and commissioning
New, expandable switchgear in the innovative Clean Air technology
Maximum availability thanks to single-pole encapsulation
F-gas-free medium-voltage switchgear for Stadtwerke Forchheim - Germany
F-gas-free medium-voltage switchgear for Stadtwerke Forchheim - Germany
Completion: 2026
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.