Siemens Logo
Siemens References
Safe door drive thanks to SIDOOR ATD430W
STAMA, OEM, machine tools

Machine Building

STAMA Maschinenfabrik GmbH

STAMA Maschinenfabrik
Schlierbach,
Germany
  • To reduce installation requirements and material-saving travel distances
  • Manufacturer-wide solution, reduction of suppliers
  • Discharge in the safety documentation and unchangeability of the parameters
Easy implementation of a safe door drive. Widespread use for automated doors, such as the MC 338sl vertical machining center with asymmetrical door leaves.
  • SIDOOR ATD420W and SIDOOR MDG400 NMS:
  • 1-button commissioning and parameter sets via PROFIBUS
  • Price / performance ratio exactly tailored for door drives: MDG400 NMS
  • Safety certification according to PLd and DIN EN ISO 14120 (Formerly EN 953)
"This complete solution is a phenomenal unit, which technically and economically perfects the safe and tact-synchronous opening and closing of doors." 
Dipl.-Ing. Matthias Schwarz, Head of Control Technology
  • Time reduction during commissioning
  • 90% to pneumatic and pneumatic 75% to servo drives
  • 20% price savings compared to servo axle drives
  • Risk Reduction SIDOOR certainly adheres to the standards
  • Belongs to the CHIRON Group, www.chiron.com
  • Number of employees: 1900 (Chiron Group)
  • Main business areas: machining centers and milling turning centers, www.stama.com
  • Area-covering use for automated doors on the example of the vertical machining center MC 338sl with asymmetrical door leaf widths
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 041297E02A7BED0DDADFFBBC549CBA8E