This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.
To reduce installation requirements and material-saving travel distances
Manufacturer-wide solution, reduction of suppliers
Discharge in the safety documentation and unchangeability of the parameters
Easy implementation of a safe door drive. Widespread use for automated doors, such as the MC 338sl vertical machining center with asymmetrical door leaves.
SIDOOR ATD420W and SIDOOR MDG400 NMS:
1-button commissioning and parameter sets via PROFIBUS
Price / performance ratio exactly tailored for door drives: MDG400 NMS
Safety certification according to PLd and DIN EN ISO 14120 (Formerly EN 953)
"This complete solution is a phenomenal unit, which technically and economically perfects the safe and tact-synchronous opening and closing of doors."
Dipl.-Ing. Matthias Schwarz, Head of Control Technology
Time reduction during commissioning
90% to pneumatic and pneumatic 75% to servo drives
20% price savings compared to servo axle drives
Risk Reduction SIDOOR certainly adheres to the standards