The Siemens Gerätewerk Erlangen aimed to automate its pick-and-pack line to handle 600 to 1,000 daily shipments, each with diverse components and packaging options. The key challenges were to efficiently pack products into shipping cartons ("Tetris-in-the-Box") and intelligently fill gaps with protective material ("Block-and-Brace") without manual intervention, while optimizing material usage and minimizing CO2 emissions.
Siemens, in collaboration with Storopack, developed an AI-driven automated pick-and-pack line. This solution leverages Storopack's "Auto.Protect" system, which uses AI and a vision system to identify product positions and fill boxes with precise protective cushioning. The system automatically adapts to different product sizes, surfaces, and packaging needs. The project involved digital twins for simulation, collision detection, and generating training data for various AI algorithms. Robots are integrated into the automation via the SIMATIC Robot Library, with data processing running on SIMATIC IPC.
We are more productive, relieve our teams, have a higher output - and: We send less air from Erlangen. This saves space in the truck and therefore costs and CO2 emissions.
Daniel Benke, Project Manager Innovative Logistics, Siemens
125% increase in productivity by automating material flow and processes.
25% more capacity without additional staff, optimizing resource use.
25% reduced CO2 footprint compared to previous packaging process due to optimized packaging and reduced shipping volume.
Optimized use of protective material, leading to cost savings and reduced waste.
Enhanced product protection and reduced damage during shipping.
Storopack Hans Reichenecker GmbH (OEM)
Automated pick-and-pack line with AI for efficient logistics and packaging, focusing on protective material and optimized space.
Siemens Gerätewerk, Germany - Automated Pick-and-Pack Line with AI: Welcome to the Future
Siemens and Storopack implement an AI-driven automated pick-and-pack line
Siemens Gerätewerk, Germany - Automated Pick-and-Pack Line with AI: Welcome to the Future
Siemens and Storopack implement an AI-driven automated pick-and-pack line
Completion: 2025
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.