Toyota
Motorsport GmbH is a fully-owned subsidiary of the Japanese car manufacturer,
highly specialized in applications for motorsport and high-performance road
cars. The core competencies of the production facilities within the
Cologne-based company have been highly complex components for engines, chassis,
hydraulics and cooling systems. The portfolio for complete chassis includes all
forms of racing and rally vehicles. All these components are produced with high
precision and quality, although in small quantities.
SINUMERIK
840D sl with
software 4.7 SP6
Easy
integration into existing IT infrastructure
Simple
program handling
Multitouch
operation
SINUMERIK
Operate functionalities
Reduction
of machining time through multiple clamping and intelligent technology
functions
High
machining quality using SINUMERIK supported Ultrasonic technology
Quick
program adaptations directly at the machine
Reduction
of process forces by up to 40%
Related Links
Please note that some of the links may be only available in Intranet.