Flexibility because of high modularity is required in the individual machines. Robustness because of high dynamics and precision are required in the process. Economic efficiency to remain globally competitive.
Automation of a stamping machine inside a dough
processing plant (previous solution: frequency converter and induction motor
with intermittent gearing).
Flexible servo drive solution with SINAMICS V90:
Drive unit comprising a SINAMICS V90 servo drive system and SIMOTICS S-1FL6 High Inertia with an integrated absolute encoder and PROFINET communication, SIMATIC S7-1200 control technology, engineering and commissioning via the TIA Porta
Fast and simple commissioning with a perfectly attuned system (plug & play) and integration in the TIA Portal
Efficiency due to increased dynamic response and cycle time
Increased availability due to integrated diagnostics options with TIA Portal
Reduction of the previously high degree of mechanical effort in the plant
Automation of a stamping machine* inside a dough processing plant(previous solution: frequency converter and induction motor with intermittent gearing)
*Stamping machine: A stamping machine is used to press the desired patterns into the (roll) dough piece.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
TRIMA-Triebeser Maschinenbau, SINAMICS V90 servo drive system
Machinery and plant engineering, Germany
TRIMA-Triebeser Maschinenbau, SINAMICS V90 servo drive system
Machinery and plant engineering, Germany
TRIMA-Triebeser Maschinenbau, SINAMICS V90 servo drive system