Technical solution has to pass successfully a qualification and functional test in a magnetic field (100 mT)
Electronics to be located separately in a 19”-rack
Successful system test in independent laboratory
Siemens process instruments helps VELAN to ensure plant safety
SIPART PS2 with remote electronics
Reliable positioner electronics resistant to strong magnetic field
Entire system fulfills severe end customer requirements
VELAN and Siemens are able to realize common solutions working failure-free even under challenging technical conditions
HQ is located in Montreal. Founded in 1949, the company acquired a reputation as a valve supplier with a wide application range – even in critical areas
VELAN group is one of the leading manufacturers worldwide producing steel- and forge valves for chemical and pharmaceutical industry, LNG, aerospace engineering, cryogenic applications, ship-applications, heating/ventilation/climate control, mining, water and wastewater, pulp and paper and subsea applications.
VELAN supplies critical control valves to the power industry. This project required critical valves to be installed in a strong magnetic field