WattsUp Power was searching for a reliable business partner with experience that can offer a solution that fits specific needs in order to
make green energy solutions for storaging energy in Flywheels to use in marine business. Wattsup Power has specific demands regarding efficiency of drives. Furthermore, the size was an important factor for the customer.
As the customer was looking for a long-lasting and ecologically
sustainable solution, Siemens service experts offered the SINAMICS S120
inverters in combination with the SINAMICS Technology Extension AMB (Active
Magnetic Bearing). This technology can be used for Flywheels, which were chosen
in the process due to being very energy efficient, providing efficient and
long-lasting energy storage. These Flywheels are used without oil and with no friction via active magnetic bearings, due to relying on a magnetic field. With this SINAMICS Technology Extensions a customized SINAMICS converter for the required task can be created. The SINAMICS S120 inverters and controllers provide a proven and highly reliable system. Products provided by
Siemens service experts include:
SINAMICS S120 inverter.
SINAMICS
Control Unit CU320-2.
SINAMICS Technology Extension AMB (Active Magnetic Bearing).
Customized Cabinets.
Flywheels are associated with several benefits, such as energy
efficiency and long-lasting energy storage. In addition to this, the Flywheels
work without chemical components. The customer now owns a long-lasting system with
high reliability. Due to the adaptability, the cabinets were tailored by
Siemens WKC factory to the customer’s wishes and were supplied in the smallest
size possible. In addition to this, Siemens service experts respond quick via
remote services to support costumer on-site. Other benefits include:
Lower
maintenance costs.
Low Power Loss
< 1%.
Up to 50.000
rotations.
Maximum output
power is 1 MW.
Siemens solutions have - in earlier
projects - proven as reliant and durable.
Siemens experts respond quick
to changes from the customer.
Wattsup
Power is an innovative company with cutting edge technology within green energy storage. Wattsup is
located in
greater Copenhagen area Denmark. Main business is energy storage with flywheel
solution and other green initiatives.
WattsUp Power, Denmark - Energy savings due to Retrofit and Modernization Services
WattsUp Power, Denmark - Energy savings due to Retrofit and Modernization Services
WattsUp Power, Denmark - Energy savings due to Retrofit and Modernization Services
Completion: ongoing
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.