Monitoring
of the filling level of the warehouse in plant
Monitoring
of the deposit level for the purchasing department
Indication
of maximum and minimum level of product for stock management.
Interface
for the configuration and management of stocks from the offices or any mobile
device.
Flexible IoT hardware with Linux to realize different customer projects with the need for
Field & Cloud connectivity
Communication Interface expandability
Data storage & processing
At the same time the devices need to be robust and price effective for broad industrial usage
SIMATIC IOT2040 is the best fit for Wayra’s demand in high customizability and industrial ruggedness.
SIMATIC IOT2040 with software based on
Preconfigured Yocto Linux OS
Advanced application support
via dedicated community forum with communication interface expandability via
Arduino Interface
Ethernet and mPCIe Interfaces
and industrial robustness with
CE and UL certification
Extended temperature range
Din rail mounting
"We chose the
IOT2000 for various projects because it is an open and very complete platform,
allowing us to abstract from the hardware and focus on the development of the
application."
Fernando
Luis, CEO, Wayra
Networks
One IoT device to handle different tasks and customer requirements
Industrial robustness with low initial costs
High device customizability and easy to use application examples with access to the Siemens IOT2000 online forum
Wayra Networks - IT System Integrator for hard- and software.
Wayra Networks, S.L., developer of customized IoT solutions for industrial clients in automation including hardware, software applications and connectivity solutions.
Project: Digitalization of tank level monitoring which was previously being done manually.
The solution includes sensors for monitoring and the open IoT Gateway to collect, preprocess, convert and store the corresponding data for short and long term analysis.
Wayra Networks, Intelligent tank level monitoring with SIMATIC IOT2040
The open industrial IoT gateway
Wayra Networks, Intelligent tank level monitoring with SIMATIC IOT2040
The open industrial IoT gateway
Wayra Networks, Intelligent tank level monitoring with SIMATIC IOT2040
Completion: 2018
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.