Process bus technology for Iven West substation - Germany
WT Energiesysteme accelerates network expansion for renewable energies
Process bus technology for Iven West substation - Germany
WT Energiesysteme accelerates network expansion for renewable energies
Power Utilities
WT Energiesysteme
Riesa Germany
The expansion of wind energy, photovoltaic and battery storage systems requires powerful network infrastructure and short implementation times. Conventional substation concepts are increasingly reaching their limits, as high assembly costs and an increasing shortage of skilled workers can slow down expansion. For the Iven West substation, a solution was therefore sought that would enable significantly faster construction and at the same time meet the highest requirements for availability, digitization and future security. The system combines the 380 kV, 110 kV and 33 kV voltage levels and, when completed, is used to supply more than 1 GW of power.
WT Energiesysteme built the 110 kV digital plant at the Iven West substation based on modern Siemens technologies. The focus was on the consistent use of a process bus architecture with digital protection, automation and communication technology. Thanks to the complete prefabrication and testing of the protection and control technology in the factory and a high degree of prefabrication of the system, installation and start-up costs on site were significantly reduced. The 110 kV plant was also used as an innovation platform to use and further develop modern technologies under real operating conditions. Particular attention was paid to a highly available system architecture with redundant protection and communication concepts as well as an optimized number of devices through the intelligent use of SIPROTEC 5 functionalities.
Reserve protection with 7SX85 universal device for multiple fields
SICAM control and remote control technology
IEEE 1588 Grandmaster Clock with SIPROTEC 5
RUGGEDCOM communication infrastructure
Redundant communication and protection concepts, SIPROTEC 5 devices with redundant power supply
8DA10 medium-voltage switchgear
For WT, this project was driven by a clear goal: to implement infrastructure for the energy transition faster and more efficiently, without compromising on quality or operational safety.
Marek Reschke, Managing Director, WT Energiesysteme GmbH
Assembly time of electrical equipment reduced to around one third compared to conventional concepts
Less than 1,000 assembly hours to assemble the 110 kV system on site
Significantly reduced cabling and installation costs thanks to digital process bus technology
High level of prefabrication due to complete testing and pre-commissioning in the factory
Reduced start-up costs on the construction site
High system availability through redundant protection and communication concepts
Optimized system architecture by bundling multiple functions into a smaller number of devices
Future-proof infrastructure for integrating renewable energy
Basis for the development of future digital substation concepts
Blueprint for further digital substation projects
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.