Evaluation
of surface-water-quality is generally done by manual sampling and analysis in
specific laboratories. Such evaluations are done roughly once per one or two
months. It is evident that this frequency does not give evidence about hazardous
events, daily or weekly changes of water quality etc.
EU-Framework Water Directive Goal requests EU
member states to achieve good ecological and chemical status of their water
bodies until 2027.Croatia as youngest EU member state has started an ambitious
program to meet EU regulations and improve public infrastructure in a short
period of time
Developing a system for “SoftSensor Based Online
Monitoring of Surface Water Quality”
Sensors
measuring online specific water quality parameters, based on physical
principles (e.g. UV-Vis-Spectrometry)
Remote
Control Technology to control and connect measured data from local level to
cloud level
Siemens
MindSphere Cloud Platform where online-data can be easily displayed e.g. in
line-charts, value widgets and gantt diagrams
A
SoftSensor computing several directly and indirectly measured parameters and
making water quality transparent in a single “Water Quality Index”
MindSphere
solution with cloud-based access to all involved parties and secure hosting of
data
Online
measurement of water specific parameters like COD, BOD, NO2, colour etc.
Transparent
visualization of complex data via SoftSensoring
Water Quality Index
gives a transparent output and therefore a better understanding of specific
water quality situations and opportunities to manage related processes e.g. for
hazardous events, river basin management etc.
The pilot sensor station is situated
close to the city of Knin at the river Krka just downstream of an industrial
facility producing metal products. The station is equipped with sensors to
measure water quality paramaters like Chemical Oxygen Demand, Nitrate,
Turbidity or Colour online. Data is transmitted directly to the Siemens
cloud platform MindSphere and converted into a specific Water Quality
Index for this river and region. Connecting to MindSphere one can get an easy
overview of the recent water quality and define furhter
activties.