Vesper, Hot Solution for Premium Automotive Interior
Machine Building, Germany
Vesper, Hot Solution for Premium Automotive Interior
Machine Building, Germany
Machine Building
Vesper GmbH & Co. KG
Geretsried Germany
Optimal utilization of resources; Future-proof machine conceptMore power for the same control cabinet size easily, flexibly expandable, in particular power and number of heaters Ensuring premium product quality: Controllability of heating elements up to 2 kW
TIA Portal
S7-1510F (ET 200SP CPU) + ET 200SP
SIPLUS HCS4200 + HCS4300 PROFINET. PROFIsafe; Panel TP1200
"Consistency is a genuine advantage for us.“
Michael Vesper, CEO, Vesper GmbH & Co. KG, Geretsried
Integrated engineering/automation system·
15% space saving in the control cabinet: scalable control cabinet concept
Perfect heating: Precise and fast control of the infrared radiators for optimum temperatures during laminating and edge-folding
Development of a laminating-edge-folding system for laminating and at the same time edge-folding of automotive interior. Very space-saving, as without slider.