Installation of a scalable automated solution with remote access
Spritzwasser im Brauereigewerbe erfordert wasserbeständige oder wasserdichte Lösung
To enhance the connectivity of their solutions, Deutsche Beverage chose Siemens PROFINET communicationsprotocol which is connected to the SIRIUS ACT push buttons. The system is engineered via TIA Portal. Deutsche Beverage Technology also uses a Siemens S7-1200 FailSafe controller that manages standard and safety-related tasks – without requiring additional hardware. Advanced diagnostic data is continuously available via the HMI KTP400 and on the web server. Additionally, SIMATIC WinCC can be added to the solution.
Ease of wiring and time saved during installation
Connectivity with Profinet provides remote access to the brewers’ automation equipment for thepurpose of gathering diagnostic and maintenance information
Water-proof push buttons with IP69K for optimized availability
Deutsche Beverage Technology of Charlotte, North Carolina, a provider of turnkey engineering solutions for breweries, serves the growing craft beer market by providing brewers with digital systems, remote access, smart controls, and integrated process system communications technologies. When searching for a partner for scalable automation systems, the company, they decided on Siemens and to using SIRIUS ACT Push Buttons and Signaling Devices with Profinet.
Related Links
Please note that some of the links may be only available in Intranet.