Quick replacement of starters during operation provides continuous & smooth readiness of the ship
The SIMATIC ET 200SP motor starters align the monitors and meet the needs for the high-performance ship. When replacing one motor starter, the entire system remains operational. Everything is integrated into the TIA Portal so that it is easy for automation designers to configure the Siemens panels.
I love the new SIRIUS hybrid switching technology. It's really perfect. Because the devices are small, user-friendly and have many features. The really good diagnostic view of all the components and systems installed on the ship is also excellent.
Atle Vogl, Group Manager of Automation Design at Fire Fighting Systems (FFS)
<Description />
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
The "Branddirektor Westphal" sets high standards
On the ship, the fire-fighting systems of the firm FFS rely on SIRIUS industrial controls.
The "Branddirektor Westphal" sets high standards
On the ship, the fire-fighting systems of the firm FFS rely on SIRIUS industrial controls.