Siemens GWE, Germany - Digitalization of the factory infrastructure increase availability
Using Predictive Services based on Drivetrain Analyzer Cloud
Siemens GWE, Germany - Digitalization of the factory infrastructure increase availability
Using Predictive Services based on Drivetrain Analyzer Cloud
Machine Building
Siemens Gerätewerk Erlangen (GWE)
Erlangen Germany
Increase application availability
by reduced maintenance effort
Minimize effort for on-site
asset monitoring by earlier
failure notification
Reduce
energy consumption, improve asset wear and process quality
Siemens Service experts provided the following Predictive
Services for Drive Systems offerings:
Data acquisition based on SIMOTICS
CONNECT 400 and Drivetrain Analyzer Cloud for 26 decentral infrastructure applications
like process exhaust, vacuum systems, compressors, humidifiers, air intake and
exhausters
Dashboards and Cloud Analytics via Drivetrain Analyzer Cloud and Predictive Service Assistance apps
Full service package for identifying
optimization potential
ROI < 1 year | Failure avoided in 1St year | 15% less maintenance efforts
5% higher system availability in the
first year enabled by preventing an upcoming unplanned downtime
15%
reduced maintenance effort by
optimized
maintenance cycles
No further investments into energy
measurement infrastructure required
The Siemens Gerätewerk Erlangen (GWE) is a large plant to produce controls located in Erlangen with around 1,200 employees. Founded in 1971, it has been continuously optimized. The main products are SINUMERIK, SINAMICS and SIMOTION and various variants. The GWE is one of the pioneers regarding digitalization AI in production within Siemens.