The core business of Hertener Stadtwerke
GmbH is to supply our customers with electricity, natural gas, heat and water.
In addition, we offer a range of energy solutions that help our customers use
resources sparingly and efficiently.
Spectrum Power 5 is an important system
component for safe and profitable grid operation. With the current system
upgrade, we are preparing our network control system for the future. In
addition to covering the current functional and IT security requirements,
special attention is also paid to the long-term assurance of service and patch
capability, as well as to the expandability of the system with regard to future
requirements.
Solution overview:
Spectrum Power 5 Version 5.80
Upgrade Project, Contract Received:
10 / 2021
Start of operation: 07/2024
Fully virtualized, redundant and
geographically separated multi-computer system
Divisional operations for
electricity, water, gas, district heating and internal systems
Three operator stations with three
or two monitors
Extensive control system network
Service contract for control
system, control system network, IT security and patch management
Telecontrol protocol:
IEC 60870-5-104, IEC 61850, TG80x
System scope:
Power stations ~ 250
Pipeline stations ~ 30
Total data points ~ 30,000
Remotely reported data points ~ 25,000
Total system images ~ 400
Feature overview:
SCADA
Basic Functions
Topology
in the electrical grid
Topological
interlocking conditions
Representation
of higher-level topological states
Collective
representations
Study
Mode / Switching Simulation
Test
mode for simple point-to-point
testing
Import/export
interfaces for the engineering data model as xml and xls
Temporary
Network Elements
Switching
sequence management/switching programs
Redispatch
2.0 switching module
BDEW
Cascade (LAM)
EEG-Manager
Operator
support/guidance in critical grid situations through topological network status
tracking
Monitoring
of the networks and rapid troubleshooting through real-time alerting
Optimization
of the networks through data analysis and adjustments
Improved
energy management and coverage of regulatory market requirements, e.g. through
the use of load shutdown management and the use of EEG Manager as well as the
Redispatch 2.0 switching module in interaction with an external service
provider
Related Links
Please note that some of the links may be only available in Intranet.