Kaeser Kompressoren SE, SIMOTICS SD, Drive system for screw blowers
Energy efficiency and compactness of screw blowers increased
Kaeser Kompressoren SE, SIMOTICS SD, Drive system for screw blowers
Energy efficiency and compactness of screw blowers increased
Machine Building
Kaeser Kompressoren SE, Coburg, Deutschland
High efficiency over the complete control range
Converter operation to continually adapt the volume flow to the currently required fluctuating compressed air demand
Smaller screw blower footprint
Lower maintenance costs
Development of a high-efficiency HBS 1600 screw blower in the power range from 132 up to 250 kW with a new variable-speed drive system from Siemens.
SIMOTICS SD next generation motor (1LE5) FS315 in the newly developed motor design with high quality materials
SINAMICS G120 converter – user-friendly as a result of its modular design. The new FSG frame size of the PM240-2 Power Modules. The new PM240-2 Power Module can be ordered as standard in compliance with Category C2 – and has an integrated DC link reactor.
Drive system comprising motor and converter, optimized to address the specific application – for perfect controllability and a high system efficiency (IES2) in compliance with EN50598
Optimum overall efficiency over the complete control range based on a drive system comprising harmonized motor and converter solution
Space-saving as a result of the higher degree of compactness and power density of the modular SINAMICS G120, PM 240-2 Power Module with integrated DC link reactor
Lower service costs through longer maintenance intervals based on the use of components with a long service life
Kaeser Kompressoren SE, Carl-Kaeser-Strasse 26, 96450 Coburg, compressed air systems: Compressors, compressed air distribution and compressed air processing.Development of a high-efficiency HBS 1600 screw blower in the power range from 132 up to 250 kW with a new variable-speed drive system from Siemens.