Siemens Logo
Siemens References
Ahoy and full speed ahead!
On the high seas with Siemens transmitters and automation

Marine

TGE Marine Gas Engineering GmbH

TGE Marine Gas Engineering GmbH
  • On the high seas, devices need to withstand difficult conditions.
  • Reliably transmit the process pressures to the control system.
  • Offer a high degree of IP protection.
  • Rugged design and IP protection of SITRANS P DS III.
  • HART protocol allows remote monitoring, configuration and maintenance of devices in hazardous areas.
  • Devices have a type approval from the marine classification society.
"In the last number of years, Siemens has also made great progress in the area of field instrumentation and now offers the entire range of technology. This is why we decided to also use field instrumentation such as the SITRANS P DS III in the equipment and design of our ships “
Karl-Heinz Arzdorf, Lead Technical Engineer Electrical and Instrumentation, TGE Marine, Gas Engineering GmbH
  • Cargo tanks can be monitored securely from the cargo office.
  • Service and support can be carried out directly from the cargo office to avoid work in hazardous areas for the crew.
  • Easy integration into SIMATIC control solution.
 
 
TGE Marine Gas Engineering GmbH, a leading solution provider specializing in cargo handling systems and tanks for LPG, LEG, Ethane and LNG carriers was seeking a solution for pressure measurement to equip its tankers.
Related Links
Please note that some of the links may be only available in Intranet.
Direct Download
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 87BF8713AD29F38C7FFB92D9F7C92BD9