The fast charging columns are installed autonomously in public space, and the interface to the accounting systems of the operators is based on Windows. The charging and accounting data storing processes must, however, continue to function also in the case of a Windows failure. Further, they shall support all common charging standards.
A separate PC system is not required as, in case of a Windows failure, the controller still supports the charging and data storing processes. The protocols for the different charging standards could be easily integrated in the high-level language via the ODK interface.
Used Products:
ET 200SP Open Controller
Comfort Panels
SINAMICS DCP
SINAMICS DCP
SIPLUS ECC3000 charging controllers
3VA molded case circuit breakers
“As the controller runs independently on the ET 200SP Open Controller, the charging station continues to function after a new start of the Windows system – the car driver does not notice anything“
Günter Köstenberger jun.
Reliable continuous operation in public space is ensured by a PC-based controller working independently of Windows
Support of various charging standards through the direct integration of high-level languages
Intuitive operation through the user-friendly creation of clearly structured user interfaces
In addition to the manufacture of control cabinets and high precision parts for oil production applications, the Kostad Steuerungsbau GmbH company also develops electro mobility components.
The latest innovation is a fast charging column for urban agglomerations, which covers all common charging standards.
Support
all common
charging standards
Charging 80 % capacity within less then 30 minutes
Integrated
authentification system
Transmission
of
data
to
accounting systems
Kostad Steuerungsbau, Fast charging columns for e-cars, SIMATIC ET 200SP Open Controller
Kostad Steuerungsbau, Fast charging columns for e-cars, SIMATIC ET 200SP Open Controller
Kostad Steuerungsbau, Fast charging columns for e-cars, SIMATIC ET 200SP Open Controller
Completion: 2017
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.