The machines are getting developed in Canada and afterwards adapted in Breidenbach to the needs of the European market. Up to now - the automation systems got changed during this process with a negative impact to the Time-to-Market.
The high engineering efficiency of TIA Portal allows fast changes. S7-1500 and Profinet are convicing customers worldwide and are accepted in the meantime also in Canada.
Used Products:
S7-1500
SIMATIC ET 200SP
Comfort Panels
TIA Portal
PROFINET
"Communication via Profinet has brought us significant speed advantages of approximately 25%."
Centerline-Seubert-Manager Udo Schulz and Larry F. Koscielski
High engineering efficiency All programming languages used in the TIA Portal and standardized according to IEC 61131-3 are identical in terms of their functionality and performance. Particularly important for users from Canada and the USA: There are no restrictions in this respect, even for LAD (ladder diagram).
Increased availability Efficient diagnostics helps to locate and correct faults promptly. This increases plant availability. Examples: With the aid of the cross-reference list, the program can be searched in a targeted manner for individual operands. The representation of the network topology makes incorrect plug-in connections or inactive communication connections visible.
Improved performance TIA Portal supports fast and integrated communication via Profinet. Together with the high processing speed of the Simatic S7-1500 controllers, this raises the overall system speed by 25%.
Centerline supplies standard and customized welding equipment to leading OEMs and Tier 1 and 2 suppliers to the automotive industry.
Project Information:
Optimization
of welding
processes
of small
components
for
leading
automotive
manufacturer
Centerline-Seubert, Higher Speed and better welding results thanks to TIA
Manufacture of motor vehicle, Canada
Centerline-Seubert, Higher Speed and better welding results thanks to TIA
Manufacture of motor vehicle, Canada
Centerline-Seubert, Higher Speed and better welding results thanks to TIA
Completion: 2016
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.