"The new configuration saves us and our customers a PLC, reduces the variety of different components and enables us to benefit from 20% faster commissioning."
- Increase in output rate Machine output 1 000 containers per hour, not previously achieved.- Reduced commissioning time for the drive technology- The SINAMICS S210 system can be commissioned more quickly than the third-party system used previously (integration into the TIA portal, electronic nameplate, automatic data reconciliation, one-button tuning)