A big topic for our customers is energy efficiency and energy saving. We can achieve this very well with components from Siemens.
In cooperation with Siemens and other partners and suppliers, Hugo Beck was able to halve the commissioning time, reduce energy consumption by up to 20% and save up to 30% on packaging material compared to conventional machines. Packaging volume is also reduced by 10%. Using recyclable uncoated paper instead of plastic wrap is another advantage.