SIWA Leak detection and localisation is the solution for water companies that want to reduce operating cost. It allows service operator to rapidly detect and locate water leaks caused by damages in the pipe as well as fraudulent use of water.
The information from pressure and flow sensors is acquired on the pipe and sent to a central server or to the cloud. Here, it will be processed in order to detect and locate leaks. The application is accessible for the user with a web interface.
A combination of different methods and algorithms are used to ensure maximal reliability of the water service:
Leak Detection
Mass balance method
Flow change method
Pressure drop method
Leak Location
Pressure wave method
Pressure flow methode
*System works only during (stable pressure and flow rate ratios)
Water companies beneftit from the reduction operating cost since non revenue water losses can be avoided
Automatic detection and localisation of leaks ensures high levels of operational reliability and security of supply
Timely detection and localisation of leaks prevents damages such as undermined foundations
The solution is economical since does not need a control system.
Release year: 2019
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.