Vallis Technologies is Serbian based machine builder active in the field of flexografic printing solutions for the flexible packaging industry. Vallis focuses on top-performance stack type flexographic machines with high precision, speed and efficiency. The company serves mainly south east European countries in the Balkan region.
The customer's wish was
precise mechanical machine adaption
automatic impression settings by motorized cylinder positioning
state of the art register control for length and side register
integrated engineering environment
Print Standard & Converting applications with Add-Ons for Cylinder Positioning & Integrated Register Control with camera TRC7000
HMI with integrated register control & mobile operator panels all integrated in TIA Portal
"The Cylinder Positioning as part of the Print Standard helped us to build a much more flexible and productive machine with for example faster machine start up or a reduced job changeover time."
Vallis Technologies, Branislav Srećković, CEO
Quicker print job adaption, time reduced 15% to conventional flexoprinting units
25% increased printing quality compared to previous machine solution
35% saved engineering time with one software platform, print & converting applications + personal support from APC Erlangen
50% higher machine speeds with better productivity
Remote support & control, diagnostics from every single cylinder
Vallis and it‘s closely connected system integrator Enel Valjevo d.o.o. industrial automation company developed cabinets and did application enginering as well as commissioning for a new stack type flexoprinting machine. With Siemens mechtronic support the stack machine was created with individually driven cylinders. A highlight is the cylinder positoning & integrated register control.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.