Converter operation to continually adapt the volume flow to the currently required fluctuating compressed air demand
Smaller screw blower footprint
Lower maintenance costs
Development of a high-efficiency HBS 1600 screw blower in the power range from 132 up to 250 kW with a new variable-speed drive system from Siemens.
SIMOTICS SD next generation motor (1LE5) FS315 in the newly developed motor design with high quality materials
SINAMICS G120 converter – user-friendly as a result of its modular design. The new FSG frame size of the PM240-2 Power Modules. The new PM240-2 Power Module can be ordered as standard in compliance with Category C2 – and has an integrated DC link reactor.
Drive system comprising motor and converter, optimized to address the specific application – for perfect controllability and a high system efficiency (IES2) in compliance with EN50598
Optimum overall efficiency over the complete control range based on a drive system comprising harmonized motor and converter solution
Space-saving as a result of the higher degree of compactness and power density of the modular SINAMICS G120, PM 240-2 Power Module with integrated DC link reactor
Lower service costs through longer maintenance intervals based on the use of components with a long service life
Kaeser Kompressoren SE, Carl-Kaeser-Strasse 26, 96450 Coburg, compressed air systems: Compressors, compressed air distribution and compressed air processing.Development of a high-efficiency HBS 1600 screw blower in the power range from 132 up to 250 kW with a new variable-speed drive system from Siemens.