PacificLight Power, SINAMICS PEFECT HARMONY GH180, Compact and efficient drive solution for a combined power plant
drive solution for a combined power plant, Singapur
PacificLight Power, SINAMICS PEFECT HARMONY GH180, Compact and efficient drive solution for a combined power plant
drive solution for a combined power plant, Singapur
Electrical & Electronic (E&E)
Pacific Light Power (PLP)
Minimize operating costs without loss of security, reliability and efficiency
Reduction the electrical energy consumption of the system by introducing a frequency converter with two stationary medium voltage boiler feedwater pumps
The need for a reliable and experienced automation partner by developing system changes
Pacific Light Power (PLP), Jurong, Singapur, Energieerzeuger- und versorger.
Reducing the plant’s electrical energy consumption
SINAMICS PERFECT HARMONY GH180 Converter - for controlling the feedwater flow
Coordinated drive system of motor and converter for perfect controllability and easy commissioning
Multicellular topology
Integrated transformer, wide range of voltage and output power scaling
“Reliability and professionalism are just some of the values that Siemens has demonstrated.”
K.K.R. Shivakumara, COO of PLP, PacificLight Power
Up to 50 % reduced onsite power usage for the feed water pumps
18 % increasing in energy savings
ROI in less than three years
Reduction in noise level and ambient air
Easy integration into the existing plant structure
High availability
Related Links
Please note that some of the links may be only available in Intranet.