After harvest, the grain begins
its journey from the farm
to grain terminals and then
on to be used directly or
manufactured into various products.
An operator oversees that
grain is loaded into trucks
or rail cars, transporting it
from farm to cities around
the world. In one particular grain mill, the operator knows that the cost of
shipping dry bulk materials can be the
most expensive part of a product cost
and loading rail cars and trucks can be
a little tricky. If the operator fills the car
too full, the company is handed a large
fine. But leaving space in the car means
the company is paying to ship air.
Siemens recommended using a dry solids flowmeter as it can reduce shipping costs by measuring the bulk material as it's loaded into the vehicle. With an accuracy of
±1%, this flowmeter gives our operator the ability to load
rail cars and trucks to 99% of capacity, reducing total
shipping costs by as much as 9%.
The SITRANS WF100 measures dry bulk materials as they
are gravity fed through a pipe. Material enters the meter
through a flow guide, which directs the material to impact the sensing plate. The force at which material strikes the plate is measured and used to calculate
the instantaneous flow rate. That flow rate is then integrated with time to calculate the accumulated total.
The SITRANS WF100 is capable of measuring a wide range of material sizes and densities, which makes it well-suited for hazardous and dustry environments. This highly-accurate dry solids flowmeter can also provide instantaneous flow rates and accuracy on when a rail is or is not full. This accuracy is beneficial for cost-savings so the operators do not ship air, or empty cars.
Release year: 2018
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.