Develop a universal and reliable door opener for manufacturer-independent machine tools
Avoid malfunctioning doors
Reduction of installation and commissioning time
SIDOOR calculates the best drive characteristics
SIDOOR continuously checks the safe and optimum drive
SIDOOR "one-button self-learning run" - no additional sensors needed
"Our solution with SIDOOR works very reliably. As a result, clients have been able to reduce their downtime by 98% compared to pneumatic door openers."
Bart van Halteren, Technical Assistant at CNC AutoDoor
One controller for all kinds of doors with communication options for PROFINET, scalable and space-optimized
98% less downtime compared to pneumatic door openers and a high level of operator protection (PLd)
Plug-and-play system, can even be installed by the end users themselves
CNC AutoDoor designed a practical and robust housing for the SIDOOR. The control module is supplied ready-to-use with universal mounting brackets and a cable package so that it can be easily and quickly mounted on any CNC machine. The door opener is controlled by the I/O signals inside the machine or by pushbuttons that can be fitted optionally. PROFINET versions on request.