”As a machine-intensive operation, a gravel plant is  a large energy consumer. Therefore we are obviously interested in exploiting  potential savings,” 
      TeleControl Server Basic enables various control and monitoring tasks as well as a convenient remote maintenance. Instead of driving to the outstation to see where the problem lies, the service team can dial into the system from the control center at any time and observe it via the WinCC interface. Critical operating conditions are visible before a fault occurs.
      
        The Röhm GmbH believes that the operation of the gravel plant has become more economical in total thanks to the power economizer. The PLC-based automation solution has greatly optimized the processes. The integration of the power economizer provides consumption transparency.