The Škoda Sofia metro trains are designed to transport up to 762 passengers per vehicle. Ensuring the rapid and safe evacuation of passengers in the event of a fire, while simultaneously preventing disruptions from false alarms, is a paramount safety concern. In anticipation of their operation starting in 2026, the Sofia metro operator, Metropoliten EAD, was looking for a reliable fire safety solution that:
meets SIL2 requirements,
is stand-alone,
is a plug-and-play solution,
supports durable and reliable fire detection in metro trains,
meets the highest quality standards and uses V0 material.
The stand-alone fire detectors made from V0 material are connected via digital inputs (dry contacts provided by the detector) directly to the existing Train Control and Management System (TCMS). This approach requires the existing control system to provide the necessary number of digital inputs, which depends on the overall concept and the quantity of installed detectors.
Customers benefit from a significantly streamlined and highly reliable (SIL2) fire detection system. Its stand-alone design means detectors integrate directly with the TCMS, eliminating the need for an extra fire control panel (PLC) and making it a cost-efficient choice. This simplifies installation, reduces potential failure points. The flexible detection concept, with various sensor options and redundancy, ensures continuous, high-availability protection that easily adapts to diverse operational contexts. This optimized approach contributes to operational efficiency.
In summary, this solution delivers a robust, efficient, and adaptable fire safety architecture, ensuring continuous protection, operational excellence, and and keeping Sofia’s metro future safely on track.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Beneath the streets: cutting-edge fire detection in
the capital's metros, Sofia - Bulgaria
Pioneering stand-alone fire detection architecture for critical urban passanger transit
Beneath the streets: cutting-edge fire detection in
the capital's metros, Sofia - Bulgaria
Pioneering stand-alone fire detection architecture for critical urban passanger transit