Flexible high-end printing and converting machines from Spain
Machine Building
Giave – Mehrzylinder-Flexodruck: Nachhaltiger, wertvoller, flexibler, effizienter – und fit für die digitale Zukunft
Franqueses del Vallés Barcelona Germany
Giave is a leading manufacturer of rotogravure and flexographic printing as well as slitting and rewinding machines. The company offers all machines as customized versions to optimize machine configuration, performance and productivity to their customer needs. Giave machines address the printing and converting market for highly flexible packaging and decoration paper solutions. Objectives: - Economical solution for high print quality and small batch sizes for a stack-type flexographic press - Flexibility and register stability as well as modular design for various types of production - Improving energy efficiency in the overall system, including motorized winders - Reduction of installation space and footprint as well as accessibility to the machine
High End Stack-Type Flexo Press - Flexible Alternative to CI Flexographic Printing Machines
The end-to-end control and direct drive technology from Siemens plays a significant role in the high flexibility, print quality and cost-effectiveness of our new Mizarflex stack-type machines.
Oriol Ginestí - Owner and CEO Giave S.A.
- Printing consistency reaches CI-level with register control in operation - 90% less material waste improves environmental efficiency - Drive train builds about 50% shorter & needs less construction space close to the cylinder axis - Energetic benefits through consequent use of servo drives - reduced energy consumption up to 20% - Compact structure, printing unit with 25% less floor space
Completion: 2020
Giave – Mehrzylinder-Flexodruck: Nachhaltiger, wertvoller, flexibler, effizienter – und fit für die digitale Zukunft