Flexible high-end printing and converting machines from Spain
Machine Building
Giave S.A.
Barcelona Spain
Economical solution for high print quality and small batch sizes for a stack-type flexographic press
Flexibility and register stability as well as modular design for various types of production
Improving energy efficiency in the overall system, including motorized winders
Reduction of installation space and footprint as well as accessibility to the machine
Integrated Register Control with camera TRC7000 and sensor TRC3000
Fully automated press start-up sequence and motorized adjustments
SIMOTION incl. Safety with SIMATIC FCPU + I/O ET200 S
HMI Comfort Panel, Panel PCs and IPC
Direct drive technology from SIMOTICS portfolio 1FW6, 1FK7, 1FK2, 1PH8 (winder)
The end-to-end control and direct drive technology from Siemens plays a significant role in the high flexibility, print quality and cost-effectiveness of our new Mizarflex stack-type machines.
Oriol Ginestí - Owner and CEO Giave S.A.
Printing consistency reaches CI-level with register control even in operation
90% less material waste improves environmental efficiency
Entire drive train builds about 50% shorter and needs less construction space close to the cylinder axis
Energetic benefits through consequent use of servo drives and reduced energy consumption up to 20%
Compact structure - printing unit with 25% less floor space
New stack-type flexographic printing machines from Giave reach a new level of quality through directly servo-driven printing unit rollers and motion control from winder to winder, whereas a production change can be carried out without tools in seconds. The new machine is extremely flexible in format and process, can be individually developed with a futureproof concept already build in.
Related Links
Please note that some of the links may be only available in Intranet.