Haleon, Slovakia - Maintaining high availability with Industrial Automation DataCenter
Industrial Automation DataCenter (IADC) with an upgrade of SIMATIC PCS 7 and SIMATIC IT
Haleon, Slovakia - Maintaining high availability with Industrial Automation DataCenter
Industrial Automation DataCenter (IADC) with an upgrade of SIMATIC PCS 7 and SIMATIC IT
Life Sciences
Haleon Levice, s.r.o
Levice Slovakia
GSK Consumer Healthcare Levice needed to upgrade an old version of their existing SIMATIC PCS 7. Since GSK
had fixed Siemens as a standard supplier and they are already familiar with the SIMATIC Virtualization as a Service (SIVaaS) solution, they wanted to integrate SIMATIC IT into the solution.
Siemens Service experts provided the Industrial Automation DataCenter (IADC) based on SIVaaS, vCentre for PCS 7 and SIMATIC IT.
In cooperation with Zenith, Italy, Siemens implemented the solution within two steps:
Create all the virtual machine for SIMATIC PCS7 and
SIMATIC IT
Implement a high
availability infrastructure with VSAN
The architecture is designed as
below:
Host1: 4 OS Client; 1 OS Server; 1
Batch Server
Host2: 4 OS Client; 1 OEE Server
(Win 2016 client); 1 OS Server
Host3: 6 OS Client; 1 OS Server; 1
Batch Server; 1 ES
Host4: 6 OS Client; 1 OS Server; 1
Batch Server
Host5: 4 OS Client; 1 MES RDS
Server
Host6: 4 OS Client; 1 Simatic IT
App server; 1 Simatic IT DB Server
Single system to maintain high availability of SIMATIC PCS 7 and SIMATIC IT
Embedded cyber security rules implemented into the system
GSK
in Slovakia researches, develops and manufacture innovative pharmaceutical
medicines, vaccines and consumer healthcare products.