Planning, configuration and design of a redundant turbine controller for a Siemens steam turbine in a thermal power station.Visualization, monitoring and control of the turbine including redundant connection to a control system and integration of generator protection with two SIPROTEC 7UM85 protection devices.
Constant availability is the foundation for efficient operation of industrial systems. To ensure the lowest probability of failure, HPS uses a redundant system solution based on the SIMATIC S7-1500 (CPU1513R).
SIMATIC CPU 1513R
SIMATIC ET 200SP
SIMATIC IPC 477D
SIMATIC WinCC 7.4
SIMATIC S7-1200
SCALANCE XC208
SIPROTEC 7UM85
"Despite
the unforeseen switch to the redundant system, we were able to configure the
project in just under 6 weeks - without any post-engineering whatsoever."
Dominik
Mohr, Project Lead Automation
Minimal configuration workload
existing program blocks for standard CPU can be applied to the redundant system without changes
simple connection configuration with system IP
The core aspects of Hanseatic Power Solutions GmbH are innovative and individual solutions for control technology in energy production, energy distribution and emergency power supply. As a reliable partner of customers worldwide, HPS relies on maximum security and availability and thus on a redundant system solution with Siemens.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Hanseatic Power Solutions, control of steam turbine, SIMATIC S7-1500R
Energy production, Germany
Hanseatic Power Solutions, control of steam turbine, SIMATIC S7-1500R
Energy production, Germany
Hanseatic Power Solutions, control of steam turbine, SIMATIC S7-1500R