Biomass plants often struggle to reliably capture mass flow measurements. High amounts of dry solids and fats complicate the measurement with an electromagnetic device and make it susceptible to faults. While pulsed DC meters reach their limits whenever impurities are concerned, pulsed AC meters prove their capability even under harshest conditions.
SITRANS F M TRANSMAG 2: For flow measurements in biomass with high shares of substrate, fats or green cuttings, an MID with an alternating field is the device of choice to consistently obtain reliable and meaningful measurement values.
The TRANSMAG 2 combines the advan-tages of pulsed DC devices (high signal strength) with the advantages associated with pulsed AC devices (stable zero point). The TRANSMAG 2 also has an answer to the fluctuations in the magnetic field, voltage or temperature which take their toll on the measurement accuracy of DC devices: these influences are being cut out thanks to the Pulsed Alternated Current Technology and an additional reference coil. With the push of one button, application-related disturbances can be suppressed.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.