With over 800 employees, ÖBB-Immobilienmanagement GmbH is the largest property management company in Austria and manages 21,730 properties with a total area of approx. 190 million m2. As a subsidiary of ÖBB-Infrastruktur AG, it manages buildings of ÖBB-Infrastruktur AG, Österreichische Postbus AG, Produktion GmbH, Rail Cargo Austria Group and Technische Service GmbH. Objectives:
Challenges: High energy consumption; No overview of failures of the lights at the stations; Easy implementation of the DALI bus in existing systems
Objectives: To reduce the energy consumption of all luminaires at the stations; Easy maintenance and replacement of the luminaires; Monitoring of luminaires (operating hours) for predictive maintenance
Intelligent control of platform lighting
SIMATIC S7-1510, SIMATIC HMI TP900
SIMATIC ET 200SP, DALI bus, bus adapter
Energy Meter, CP1542 IRC (IEC 60870-5-104 connection)
Program for the commissioning and maintenance of DALI bus devices
In summary, we want to increase energy efficiency, optimize service and increase the availability of the systems to a maximum.
Daniel Kohlhofer, Electrical Engineering 50Hz, ÖBB-Immobilienmanagemen GmbH
Energy savings of up to 50%
Easy maintenance: Quick replacement of defective lights reduces maintenance costs
Predictive maintenance: Monitoring systems minimize failures.
Increased sustainability and safety: Lighting can be switched off/dimmed according to traffic and opening hours.
Flexibility and scalability: Adaptable for different stations and connectivity to other systems
With Siemens to the platform lighting of the future
Intelligent control technology for more energy efficiency at ÖBB
With Siemens to the platform lighting of the future
Intelligent control technology for more energy efficiency at ÖBB
Completion: 2024
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.