Siemens Logo
Siemens References
Modernization of 30 tunnels with S7-1500H system and ET200 SP
Retrofit of 30 tunnels within Vizcaya – Basque Country – Spain

Construction/Real Estate

Gertek

Bilbao Spain

Gertek
Bilbao,
Spain
Gertek focuses on urban and interurban traffic management and is the system integrator for this project.
Objectives:
- The availability for the traffic of the existing road tunnels should be as high as possible despite the retrofit
- Centralization of and interconnection between the 5 medium size WinCC OA Scada rooms within one big control center
- Down time reduction of car-counter application
- 30 road tunnels and 5 WinCC OA control centers need a step by step modernization within the next years
- 3 Mamarga tunnels with S7-1500H system are already running as a proof of concept for a reliable new H-system solution
3D digital twin representation using the BIM methodology allows us to check any system inside the tunnel. We can even train operators, simulate scenarios, and reduce any human error by up to 85%.
César Fernández, Head of Tunnel Infrastructure at Siemens
- Future-proven hardware for sustainable tunnel systems via pilot customer contract, which enables early testing of new S7-1500H-system
- Replacement of existing car-counter system with S7-1500 controller and ET200SP reduced downtime by 25%
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: RMW3e1bb855-3f6b-4cef-9022-9c869636ae88_1675667455543