Siemens Logo
Siemens References
PacificLight Power, SINAMICS PEFECT HARMONY GH180, Compact and efficient drive solution for a combined power plant
drive solution for a combined power plant, Singapur

Electrical & Electronic (E&E)

Pacific Light Power (PLP)

Pacific Light Power (PLP)
Jurong,
Singapore
  • Minimize operating costs without loss of security, reliability and efficiency
  • Reduction the electrical energy consumption of the system by introducing a frequency converter with two stationary medium voltage boiler feedwater pumps
  • The need for a reliable and experienced automation partner by developing system changes
  •  
Pacific Light Power (PLP), Jurong, Singapur, Energieerzeuger- und versorger. Reducing the plant’s electrical energy consumption
  • SINAMICS PERFECT HARMONY GH180 Converter - for controlling the feedwater flow
  • Coordinated drive system of motor and converter for perfect controllability and easy commissioning
  • Multicellular topology
  • Integrated transformer, wide range of voltage and output power scaling
     
“Reliability and professionalism are just some of the values that Siemens has demonstrated.” 
K.K.R. Shivakumara, COO of PLP, PacificLight Power
  • Up to 50 % reduced onsite power usage for the feed water pumps
  • 18 % increasing in energy savings
  • ROI in less than three years
  • Reduction in noise level and ambient air
  • Easy integration into the existing plant structure
  • High availability
     

Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: A14978BBAD64717553477AA1FFAD0ECA