Since
1973 Pieri has specialised in lines for the wrapping and handling of loads on
pallets. The main focus is on the creation of excellent,
innovative and highly customised end-of-line solutions. From semi-automatic
wrapping machines it has switched to the current automated systems and
integrated turnkey systems.
The
AVR 400 FLEXA project involves an automatic ring wrapping machine for palletised loads, ensuring several benefits:
it is flexible, reliable and ensures high productivity
it allows the use of any type of film
it is particularly suitable in lines with automatic warehouses, LGV and AGV.
Moreover, AVR 400 FLEXA guarantees results even with unstable loads and complex shapes;
in fact, the film can start and end at any height. Special wrapping cycles
are also available, such as the independent wrapping of two stacked pallets.
Lastly, during the process, Pieri could easily reach full precision in action and integrate all the machine equipment thanks to the use of the Siemens' TIA Portal tool and the PROFINET network.
The
S7-1200 PLC and G120C inverters, which guarantee the accuracy and quality of
the AVR 400 FLEXA’s results, benefit from fully integrated programming and
diagnostics through a single
tool, the TIA PORTAL.
Pieri is specialized in solutions for wrapping and handling of loads on pallets in Pievesestina.