Speed and flexibility. Exact traceability of packages at high speed and over large distances. Tight schedule for project implementation.
Provis migrated for the plant the existing application with S7-300 and STEP 7 V5 to S7-1500 and TIA Portal. Because of the high performance of the CPU 1518 together with PN IRT (without Repeater) a compact and secure solution got created.
Used Products:
S7-1500
SIMATIC ET 200SP
TIA Portal
PROFINET
"Essential was the performance of the the CPU 1518 that made a compact and service friendly soultion possible. Furthemore we got additional performance buffer."
Guido Stollenwerk, project manager Provis
Compact solution with capacity reserves thanks to the possibility to implement the whole target tracking using one CPU
High process quality thanks to faster and fail-safe communication (10 ms reaction time from terminal to terminal)
High energy efficiency during configuring and commissioning thanks to TIA Portal
Provis Steuerungstechnik GmbH is an expert for the automation of package distribution centers.
The distribution center in Allhaming near Linz is handling every day approx. 106.000 packages for customers all ovrt Austria, Germany and other surrounding countries.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Austrian Post in Allhaming - Package distribution center for the highest quality requirements
Provis Steuerungstechnik
Austrian Post in Allhaming - Package distribution center for the highest quality requirements
Provis Steuerungstechnik
Austrian Post in Allhaming - Package distribution center for the highest quality requirements