Siemens Xcelerator is an open digital business platform that accelerates digital transformation easier, faster and at scale.
Increase Overall Equipment Effectiveness (OEE) and remote monitoring of the packaging machine without the need for new sensors
Drive Connector SINAMICS (formerly called Drive System Framework) and Drivetrain Analyzer Edge (formerly called Analyze MyDrives) running on an Industrial Edge device enable the analysis of high frequency data such as current and speed coming from a SINAMICS S120 drive
Siemens' expertise combined with Selematic's experience in end-of-line packaging machines represents an enhanced collaboration that still continues today and consolidates our growth.
Alessandro Vitiello, Technical Manager at Selematic
Keeping machines at a high technological level by using the AI algorithms implemented in Drivetrain Analyzer Edge
No increase in commissioning time as no additional sensors are installed
Enablement of predictive maintenance and remote asset monitoring
Drivetrain Digitalization in the Packaging Industry - Drive Connector SINAMICS and Drivetrain Analyzer running on an Industrial Edge device enable the analysis of high frequency data such as current and speed coming from a SINAMICS S120 drive
Related Links
Please note that some of the links may be only available in Intranet.