One consequence of digitalization is the growing connectivity of industrial plants. On the one hand, this increasing networking enables companies to make their production processes more flexible and efficient, while cutting costs. On the other, it also increases the risk of cyber attacks. Production processes in particular are a frequent target for attacks and therefore require an especially high level of protection.
The SIMATIC Systems Support has a virtual environment with more than 500 virtual machines and a fully networked automation environment. Also, they have access between Siemens Networks (SNX) and special test networks. Hence, a firewall service with next-Generation functionality was needed.
The solution was a Industrial Next Generation Firewall including:
Industrial
Security Monitoring installation and management
Perimeter
Firewall installation and management
Network
Security consulting resulting in VLAN network separation
Solid, in-depth security information thanks to Industrial Security
Monitoring
Secured connections between SNX and Special networks with the Industrial Next Generation Firewall
An accepted network configuration approved by Siemens Global IT
With
over 100 employees Siemens SIMATIC Systems Support is
a prime example of a Siemens internal testing environment for customer
projects. This is largely a virtualized environment with a large number of servers and hardware
components. This includes S7-1500, S7-1200 and the use of TIA-Portal and WinCC.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
SIMATIC Systems Support, Germany - Secure connections through Next Generation Firewall
SIMATIC Systems Support, Germany - Secure connections through Next Generation Firewall
SIMATIC Systems Support, Germany - Secure connections through Next Generation Firewall