Today, modern production facilities don’t simply exist in the physical world. Whether its automated production lines which generate millions of datapoints each day or a virtual machine which is developed before it even exists in the real world – new opportunities arise for plant operators, such as virtual commissioning to prepare and support the real-time commissioning process.
Therefore, the customer wanted to implement suitable digital twins to simplify the existing production line.
Siemens Service experts provided a Digital Twin Solution to create new manufacturing operations with VC and VNCK integration of Hi-Mold 560/5A & LM1800TTSY, including the following details:
Setup and configuration of Virtual
Rack and Hi-Mold 560/5A, LM1800TTSY
Setup virtual commissioning system
for Hi-Mold 560/5A, LM1800TTSY
Setup and configuration of VNCK for
Hi-Mold 560/5A, LM1800TTSY
Support changes of processing
operation production in the field
Reduce actual commissioning time due to parallel engineering, virtual commissioning and virtual manufacturing using VNCK
Precise and safe machine behavior tests thanks to VC Rack, MCD and VNCK
High efficiency for operator training and machining tests
The Smart Manufacturing Innovation Center is co-developing demo-line, using the best solutions selected from domestic and global supplying companies. They also provide solutions based on Smart Factory and intercompatibility verification based on standards. The building base solution is considering design-production-distributions to build an environment for technical tests.
Smart Manufacturing Innovation Center, Korea - Digital Twin enables higher efficiency