The city of Stuttgart aims to become climate-neutral by 2035, ten years earlier than required by law. To achieve this goal, Stuttgarter Straßenbahnen AG is converting its bus fleet to CO₂-neutral operation. To meet its hydrogen needs, Stadtwerke Stuttgart sought a scalable, safe, and cost-effective electrolysis solution for the local production of green hydrogen.
To optimize the facility, b.eos was implemented to increase flexibility in energy usage. Energy monitoring is handled via cloud-based energy and asset management platform Navigator from Siemens. Fault management is provided as a managed service. Performance monitoring is carried out via Building X, supplemented by automated reporting and regulatory compliance management. The implementation had to comply with KRITIS requirements. The integration of various systems and building services was complex and required close coordination. In addition, operational reliability and cost-effectiveness had to be ensured despite fluctuating electricity market prices.
Electrolysis system with a total capacity of up to 12 MWel
Four containerized modules
Three of which will be operational by the end of 2026
Battery storage system
2 MW electrical connected load
4 MWh capacity
Hydrogen storage for intermediate buffering Siemens process automation used
SIMATIC PCS 7 V10.0
SIMATIC PCS 7 CPU410-H
Building management and grid technology
Desigo CC, Desigo PX
SCALANCE XB008
Fire detection system
Sinteso FC2020-AA 2L/P, FIZ, FSD
Security technology
PRO 400 intrusion detection control panel
Video surveillance & perimeter protection (Siveillance)
Access Control (SiPass)
Medium-Voltage
NXAIR ESS (14 panels), Siemens 3AE
SIPROTEC 5, SENTRON PAC3220 MID
Low-Voltage
SIVACON S8 (14 panels), 3WA, 3VA
SENTRON PAC 3220
Transformer
Siemens Energy GEAFOL Neo
Stadtwerke Stuttgart benefits from a scalable solution for producing green hydrogen that meets both environmental and economic requirements. The integrated Siemens products and digital services enable optimized energy use, greater flexibility in the electricity market, and stable operating costs over the long term. The solution actively supports the City of Stuttgart’s climate roadmap and strengthens the reliability of supply for public transit.
Installation of an electrolysis system to produce green hydrogen (12 MWel) by Stadtwerke Stuttgart, with support from Siemens as the system integrator. Siemens is responsible for, among other things, process automation, building management systems, fire alarm and security systems, and the integration of a battery storage system (2 MW / 4 MWh). Project area: approx. 2,100 m².
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.