Siemens Logo
Siemens References
Toyota Motorsport GmbH invests in a new gantry-machine from DMG MORI
5-axis CNC for the pole position

Machine Building

Toyota Motorsports GmbH

50858 Köln Germany

Toyota Motorsports GmbH
Cologne,
Germany
Award Winner
Toyota Motorsport GmbH is a fully-owned subsidiary of the Japanese car manufacturer, highly specialized in applications for motorsport and high-performance road cars. The core competencies of the production facilities within the Cologne-based company have been highly complex components for engines, chassis, hydraulics and cooling systems. The portfolio for complete chassis includes all forms of racing and rally vehicles. All these components are produced with high precision and quality, although in small quantities. 
  • SINUMERIK 840D sl with software 4.7 SP6 
  • Easy integration into existing IT infrastructure 
  • Simple program handling 
  • Multitouch operation 
  • SINUMERIK Operate functionalities 
  • Reduction of machining time through multiple clamping and intelligent technology functions 
  • High machining quality using SINUMERIK supported Ultrasonic technology 
  • Quick program adaptations directly at the machine 
  • Reduction of process forces by up to 40% 
Awards
Best DI Reference Motion Control May 2020 2020
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 19346