MaHa Korz GmbH, SINAMICS S120, SIMATIC S7-1500, SIMATIC ET200SP
Special mechanical engineering, Germany
MaHa Korz GmbH, SINAMICS S120, SIMATIC S7-1500, SIMATIC ET200SP
Special mechanical engineering, Germany
Machine Building
MaHa Korz GmbH
Reduction of installation and commissioning costs
Saves space in control cabinets
Simplification of the construction
Modular design of the machine from "devices”
If
you want to achieve the shortest possible downtimes in massive forming, you also
have to design the feed processes efficiently. This is why MaHa Korz GmbH from
Walzbachtal in Baden is developing intelligent solutions for the fully automatic
feeding of bulk material without the need for a stand, and has been relying on
the advantages of continuous Siemens drive technology for the past two years.
This is the case, for example, of a new plant for a Bavarian automotive
supplier.
Feeding solutions from MaHa Korz sort, separate, weigh and coat rotationally symmetrical parts - for example bar sections weighing up to 20 kg.
Project planning support through regional
sales organization
Free
training for project planning with SIZER and commissioning with TIA Portal and
STARTER
Free
commissioning support through regional service
Conversion with SINAMICS S120 / SIMOTICS S
1FG1 servo geared motors/SIMOGEAR geared motors
Simplified design of the control cabinet due to halving the space required per control cabinet
Reduction of 50 single-axis units with their own network connection to a modular drive system with 25 compact double-axis modules with central network connection
High energy efficiency and high system availability
Fast diagnosis due to seamless integration of all components
MaHa Korz GmbH, special-purpose machine manufacturing
~ 150.000 € annual sales with Siemens
Handling bar material and separation of bulk material for automated infeed into solid forming processes for workpiece weights up to 20 kg
Integration of additional work steps such as measuring, weighing, quality control, heating, coating, drying... etc.
Related Links
Please note that some of the links may be only available in Intranet.