Function blocks that enable automatic tension control in PLC instead of manual interventions,
Custom winder application from standardized function blocks,
Process and quality improvements through applications such as dancer control, synchronized handling
Used Products:
STARTER commissioning software
S7-1500
SIMATIC ET 200 systems for the control cabinet
SINAMICS S120 built-in units
SINAMICS G120 built-in units
"It
could hardly be easier to offer real added value to our customers."
Peter Klaucke, Sales&Service-Agent L.R. Schmitt Nachfolger Sondermaschinenbau
High product quality / perfect winding pattern for all materials over the entire diameter range,
Implemented quickly and easily via the standard applications of the Finishing Toolbox,
Constant web tension prevents irreversible faults such as wrinkles and bubbles
With standardized function blocks from the Finishing Toolbox from Siemens, L.R. Schmitt Nachfolger Sondermaschinenbaugesellschaft m.b.H generates high-performance automation solutions with minimum effort. The starting point is a PLC-based, end-of-line winder application developed by the application center in Erlangen.
Special machine construction for flame-laminating machines, inspection machines, needle-perforating machines and tenter frames
Finishing Toolbox enables fast implementation of a high-performance, tension-controlled winder for flame-laminated materials
L.R. Schmitt Nachfolger - Finishing Toolbox, Standardized machine construction applications for the textile industry
Machine and plant construction, Germany
L.R. Schmitt Nachfolger - Finishing Toolbox, Standardized machine construction applications for the textile industry
Machine and plant construction, Germany
Completion: 2019
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.