Use of Process Analytics in ammonia (NH3) production
Ammonia (NH3) is used in many industries. More recently, with the visible efforts made by societies for greener energy, another use for ammonia may come. It may be used as a direct combustible or as a H2 carrier. H2 is one promising energy source. Ammonia is also mainly use for fertilizers production, which is also a strategic product to feed the world.
Siemens range of process analytics products set industry standards to support the safety monitoring, optimize the process efficiency and improve the emissions values, leading to a virtuous circle beneficial for both the finance part and the environment footprint.
"
saved huge amount of NH3 inputs into the DAP process and over satisfied the emissions limit values regulations
Related Links
Please note that some of the links may be only available in Intranet.