Industrial gases are indispensable during the thermal
treatment of metallic workpieces to optimize the material
properties and the workpiece surfaces. In order to achieve optimum results during thermal treatment, it is necessary to continuously check the chemical
composition of the atmosphere in which the processes are
executed
During thermal treatment it is decisive to select the gas
compositions precisely and to monitor them exactly. The
ULTRAMAT 23 multi-component gas analyzer permits measurement of the CO, CO2 and CH4 concentrations
in one device. The analyzer uses a non-dispersive infrared
sensor (NDIR) which guarantees high selectivity and
measuring accuracy. Relay control together with automatic maintenance and remote diagnostics functions facilitate the integration of the ULTRAMAT 23 in a wide variety
of automation concepts.
Economic efficiancy, reliability, product quality, and
system concept
High efficiency thanks to analysis of different gas components using only one analyzer
Minimum consumption of calibration gas
Low maintenance overhead
Cost savings through precise control of the used gases
Insensitive to external interferences thanks to multilayer
detector and autocalibration